How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L: | 6.57 in |
| BD: | 9 | AF: | 0.25 |
| BF: | 0.53 | D: | 3.38 |
| P: | 2.38 in | AA: | 10.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.76 | U: | 0.875 in |
| G: | 2.32 | V: | 2.51 in |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Ratio: | 30:1 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

