How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| T: | 1.688 | LL: | 2.38 in |
| AJ: | 7.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| L1: | 9.82 in | P: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| AB: | 4.76 | U: | 0.875 in |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | G: | 2.32 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 2.38 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

