How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | U: | 0.875 in |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 5.16 | I: | 4.84 in |
| BD: | 9 | L1: | 9.82 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| AA: | 10.25 | P: | 2.38 in |
| BF: | 0.53 | AB: | 4.76 |
| T: | 1.688 | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 30YFC | Ratio: | 40:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Bore Code: | 27 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

