How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AK: | 8.5 | U: | 0.875 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.688 | AA: | 10.25 |
| L1: | 9.82 in | I: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| D: | 3.38 | P: | 2.38 in |
| BD: | 9 | V: | 2.51 in |
| AF: | 0.25 | L: | 6.57 in |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output RPM: | 350 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

