How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| BD: | 9 | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | U: | 0.875 in |
| AK: | 8.5 | LL: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | L1: | 9.82 in |
| T: | 1.688 | AG: | 5.16 |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

