How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| G: | 2.32 | L: | 6.57 in |
| BD: | 9 | I: | 4.84 in |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | L1: | 9.82 in |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | AK: | 8.5 |
| BF: | 0.53 | LL: | 2.38 in |
| U: | 0.875 in | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

