How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.82 in | P: | 2.38 in |
| T: | 1.688 | Center Distance (in): | 3 in |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | H: | 0.53 in |
| U: | 0.875 in | AA: | 10.25 |
| AE2: | 0.56 | L: | 6.57 in |
| I: | 4.84 in | D: | 3.38 |
| AK: | 8.5 | LL: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| G: | 2.32 | AB: | 4.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Model Code: | 30YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 27 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

