How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 5.16 | BD: | 9 |
| AB: | 4.76 | LL: | 2.38 in |
| U: | 0.875 in | AK: | 8.5 |
| T: | 1.688 | H: | 0.53 in |
| D: | 3.38 | AF: | 0.25 |
| V: | 2.51 in | G: | 2.32 |
| L: | 6.57 in | L1: | 9.82 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

