How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.688 |
| I: | 4.84 in | AB: | 4.76 |
| AK: | 8.5 | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.56 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AA: | 10.25 | G: | 2.32 |
| L1: | 9.82 in | P: | 2.38 in |
| D: | 3.38 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 27 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

