How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| T: | 1.688 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| AJ: | 7.25 | AA: | 10.25 |
| U: | 0.875 in | P: | 2.38 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| BF: | 0.53 | AG: | 5.16 |
| LL: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | L1: | 9.82 in |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

