How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AG: | 5.16 | V: | 2.51 in |
| D: | 3.38 | L1: | 9.82 in |
| G: | 2.32 | I: | 4.84 in |
| AE2: | 0.56 | BD: | 9 |
| AF: | 0.25 | T: | 1.688 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Bore Code: | 27 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

