How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.53 |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.38 in | AJ: | 7.25 |
| P: | 2.38 in | U: | 0.875 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AK: | 8.5 | L1: | 9.82 in |
| AA: | 10.25 | BD: | 9 |
| G: | 2.32 | V: | 2.51 in |
| L: | 6.57 in | I: | 4.84 in |
| D: | 3.38 | T: | 1.688 |
| BE1: | 0.5 in | AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

