How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 9 |
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| D: | 3.38 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 2.38 in | I: | 4.84 in |
| AE2: | 0.56 | U: | 0.875 in |
| AB: | 4.76 | AG: | 5.16 |
| BE1: | 0.5 in | G: | 2.32 |
| T: | 1.688 | L1: | 9.82 in |
| AF: | 0.25 | AA: | 10.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

