How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
| P: | 2.38 in | L: | 6.57 in |
| L1: | 9.82 in | V: | 2.51 in |
| AB: | 4.76 | AG: | 5.16 |
| T: | 1.688 | AJ: | 7.25 |
| U: | 0.875 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.25 |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

