How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| G: | 2.32 | L: | 6.57 in |
| L1: | 9.82 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | U: | 0.875 in |
| AE2: | 0.56 | BD: | 9 |
| T: | 1.688 | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

