How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AK: | 8.5 |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.688 |
| H: | 0.53 in | BD: | 9 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 4.84 in | LL: | 2.38 in |
| AF: | 0.25 | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | U: | 0.875 in |
| BF: | 0.53 | L: | 6.57 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Series Code: | OE | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 3.23 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

