How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | BD: | 9 |
| P: | 2.38 in | AA: | 10.25 |
| L1: | 9.82 in | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| T: | 1.688 | D: | 3.38 |
| AJ: | 7.25 | U: | 0.875 in |
| AE2: | 0.56 | AG: | 5.16 |
| AK: | 8.5 | BF: | 0.53 |
| L: | 6.57 in | H: | 0.53 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Motor Frame Size: | 210TC | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

