How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| U: | 0.875 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | AA: | 10.25 |
| BD: | 9 | P: | 2.38 in |
| V: | 2.51 in | L1: | 9.82 in |
| AK: | 8.5 | I: | 4.84 in |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | L: | 6.57 in |
| T: | 1.688 | AB: | 4.76 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 2.77 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

