How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| D: | 3.38 | BE1: | 0.5 in |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | L: | 6.57 in |
| AG: | 5.16 | L1: | 9.82 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | AB: | 4.76 |
| AF: | 0.25 | BF: | 0.53 |
| BD: | 9 | T: | 1.688 |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

