How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| BE1: | 0.5 in | AA: | 10.25 |
| V: | 2.51 in | AG: | 5.16 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | T: | 1.688 |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | AK: | 8.5 |
| L1: | 9.82 in | L: | 6.57 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

