How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | U: | 0.875 in |
| T: | 1.688 | AE2: | 0.56 |
| BE1: | 0.5 in | L: | 6.57 in |
| AG: | 5.16 | AJ: | 7.25 |
| D: | 3.38 | BD: | 9 |
| AA: | 10.25 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

