How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2.32 |
| AB: | 4.76 | H: | 0.53 in |
| V: | 2.51 in | BD: | 9 |
| L1: | 9.82 in | L: | 6.57 in |
| AJ: | 7.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | I: | 4.84 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AG: | 5.16 | LL: | 2.38 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 10.25 | T: | 1.688 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

