How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | L: | 6.57 in |
| AE2: | 0.56 | G: | 2.32 |
| V: | 2.51 in | AB: | 4.76 |
| L1: | 9.82 in | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| T: | 1.688 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 6.68 |
| Series Code: | OE | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

