How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.25 | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | V: | 2.51 in |
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | LL: | 2.38 in |
| I: | 4.84 in | AK: | 8.5 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AJ: | 7.25 | AB: | 4.76 |
| L: | 6.57 in | L1: | 9.82 in |
| BF: | 0.53 | T: | 1.688 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

