How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 2.32 |
| T: | 1.688 | U: | 0.875 in |
| AA: | 10.25 | AK: | 8.5 |
| BD: | 9 | L: | 6.57 in |
| AB: | 4.76 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 5.16 |
| L1: | 9.82 in | BE1: | 0.5 in |
| D: | 3.38 | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

