How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | AJ: | 7.25 |
| I: | 4.84 in | AB: | 4.76 |
| D: | 3.38 | Center Distance (in): | 3 in |
| L: | 6.57 in | V: | 2.51 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.688 | AG: | 5.16 |
| BE1: | 0.5 in | H: | 0.53 in |
| L1: | 9.82 in | LL: | 2.38 in |
| P: | 2.38 in | U: | 0.875 in |
| G: | 2.32 | BF: | 0.53 |
Technical Specifications
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Series Code: | OE | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

