How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| U: | 0.875 in | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| L1: | 9.82 in | BD: | 9 |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| T: | 1.688 | L: | 6.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

