How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.688 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 10.25 | AG: | 5.16 |
| AK: | 8.5 | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.56 |
| AB: | 4.76 | L: | 6.57 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| LL: | 2.38 in | L1: | 9.82 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

