How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2.32 | LL: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
| LM: | 8.82 | AB: | 4.76 |
| T: | 1.688 | AF: | 0.25 |
| AG: | 5.16 | BD: | 5.88 |
| D: | 3.38 | V: | 2.51 in |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 2.38 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

