How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
| LM: | 8.82 | H: | 0.53 in |
| AF: | 0.25 | AJ: | 5.88 |
| U: | 0.875 in | AB: | 4.76 |
| AA: | 10.25 | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.688 | P: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

