How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AF: | 0.25 | LL: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
| I: | 4.84 in | AE2: | 0.56 |
| T: | 1.688 | BD: | 5.88 |
| L: | 6.57 in | U: | 0.875 in |
| P: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| AB: | 4.76 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

