How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.688 | AA: | 10.25 |
| AE2: | 0.56 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 5.88 | G: | 2.32 |
| D: | 3.38 | LM: | 8.82 |
| AB: | 4.76 | P: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| AF: | 0.25 | L: | 6.57 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 27 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

