How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.38 |
| AE2: | 0.56 | AK: | 4.5 |
| G: | 2.32 | LL: | 2.38 in |
| LM: | 8.82 | AJ: | 5.88 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | U: | 0.875 in |
| T: | 1.688 | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

