How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| AE2: | 0.56 | BD: | 5.88 |
| AB: | 4.76 | AJ: | 5.88 |
| LM: | 8.82 | H: | 0.53 in |
| AG: | 5.16 | U: | 0.875 in |
| L: | 6.57 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.688 |
| I: | 4.84 in | P: | 2.38 in |
| AK: | 4.5 | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

