How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | U: | 0.875 in |
| LM: | 8.82 | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
| BD: | 5.88 | AA: | 10.25 |
| V: | 2.51 in | AJ: | 5.88 |
| AE2: | 0.56 | LL: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.41 | AK: | 4.5 |
| I: | 4.84 in | T: | 1.688 |
| BE: | 0.38 in | L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

