How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.688 |
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | AK: | 4.5 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AF: | 0.25 | BE: | 0.38 in |
| L: | 6.57 in | LM: | 8.82 |
| AG: | 5.16 | P: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Output RPM: | 87.5 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

