How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| D: | 3.38 | L: | 6.57 in |
| AK: | 4.5 | I: | 4.84 in |
| AJ: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | T: | 1.688 |
| LM: | 8.82 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.56 |
| BE: | 0.38 in | U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Service Factor: | 1 | Output RPM: | 70 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

