How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| L: | 6.57 in | T: | 1.688 |
| AG: | 5.16 | BD: | 5.88 |
| P: | 2.38 in | BE: | 0.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| U: | 0.875 in | LM: | 8.82 |
| AJ: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | BF: | 0.41 |
| I: | 4.84 in | G: | 2.32 |
| AK: | 4.5 | AF: | 0.25 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

