How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| BD: | 5.88 | T: | 1.688 |
| LM: | 8.82 | AA: | 10.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LL: | 2.38 in | H: | 0.53 in |
| BF: | 0.41 | P: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| G: | 2.32 | AG: | 5.16 |
| BE: | 0.38 in | AF: | 0.25 |
| I: | 4.84 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

