How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | BF: | 0.41 |
| LM: | 8.82 | AE2: | 0.56 |
| AG: | 5.16 | LL: | 2.38 in |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 4.84 in | D: | 3.38 |
| BD: | 5.88 | G: | 2.32 |
| AJ: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | AF: | 0.25 |
| T: | 1.688 | P: | 2.38 in |
Technical Specifications
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

