How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LM: | 8.82 | V: | 2.51 in |
| AB: | 4.76 | U: | 0.875 in |
| LL: | 2.38 in | D: | 3.38 |
| L: | 6.57 in | T: | 1.688 |
| AF: | 0.25 | AK: | 4.5 |
| P: | 2.38 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Model Code: | 30YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.82 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

