How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE: | 0.38 in |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | D: | 3.38 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | T: | 1.688 |
| L: | 6.57 in | I: | 4.84 in |
| LL: | 2.38 in | BF: | 0.41 |
| P: | 2.38 in | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 8.82 | G: | 2.32 |
| U: | 0.875 in | AB: | 4.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 30YFC |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

