How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| AB: | 4.76 | AE2: | 0.56 |
| P: | 2.38 in | BD: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.688 |
| U: | 0.875 in | BF: | 0.41 |
| I: | 4.84 in | LM: | 8.82 |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | AA: | 10.25 |
| AJ: | 5.88 | AG: | 5.16 |
| AK: | 4.5 | LL: | 2.38 in |
| V: | 2.51 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

