How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| AA: | 10.25 | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 8.82 | U: | 0.875 in |
| BE: | 0.38 in | AG: | 5.16 |
| BF: | 0.41 | G: | 2.32 |
| T: | 1.688 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

