How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 5.88 |
| T: | 1.688 | V: | 2.51 in |
| P: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 3.38 |
| BE: | 0.38 in | AG: | 5.16 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| H: | 0.53 in | G: | 2.32 |
| AF: | 0.25 | I: | 4.84 in |
| AK: | 4.5 | L: | 6.57 in |
| AA: | 10.25 | U: | 0.875 in |
| AJ: | 5.88 | LM: | 8.82 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

