How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | L: | 6.57 in |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 5.88 |
| P: | 2.38 in | LL: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.688 |
| BD: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | AK: | 4.5 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Bore Code: | 27 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

