How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LM: | 8.82 |
| AJ: | 5.88 | I: | 4.84 in |
| T: | 1.688 | V: | 2.51 in |
| AF: | 0.25 | AB: | 4.76 |
| G: | 2.32 | BE: | 0.38 in |
| L: | 6.57 in | AA: | 10.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| U: | 0.875 in | D: | 3.38 |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | LL: | 2.38 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Bore Code: | 27 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

