How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AK: | 4.5 |
| AB: | 4.76 | D: | 3.38 |
| U: | 0.875 in | AG: | 5.16 |
| LL: | 2.38 in | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| H: | 0.53 in | T: | 1.688 |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | L: | 6.57 in |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

