How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| I: | 4.84 in | T: | 1.688 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.56 | H: | 0.53 in |
| L: | 6.57 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 10.25 |
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-2 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

