How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| LL: | 2.38 in | G: | 2.32 |
| LM: | 8.82 | D: | 3.38 |
| AA: | 10.25 | BF: | 0.41 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AG: | 5.16 |
| P: | 2.38 in | AJ: | 5.88 |
| T: | 1.688 | L: | 6.57 in |
| AF: | 0.25 | U: | 0.875 in |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Model Code: | 30YFC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

